225 mW Zener Diode Voltage Regulator

Active

Overview

This series of Zener diodes is offered in the convenient, surface mount plastic SOT-23 package. These devices are designed to provide voltage regulation with minimum space requirement. They are well suited for applications such as cellular phones, hand held portables, and high density PC boards.

  • Cellular phones, hand held portables, and high density PC boards
  • Suitable for many different end products
  • Zener Voltage Range - 2.4 V to 91 V
  • 225 mW Rating on FR-4 or FR-5 Board
  • Package Designed for Optimal Automated Board Assembly
  • Small Package Size for High Density Applications
  • ESD Rating of Class 3 (>16 KV) per Human Body Model

    Mechanical Characteristics
  • CASE: Void-free, transfer-molded, thermosetting plastic case
  • FINISH: Corrosion resistant finish, easily solderable
  • MAXIMUM CASE TEMPERATURE FOR SOLDERING PURPOSES:
    260C for 10 Seconds
  • POLARITY: Cathode indicated by polarity band
  • FLAMMABILITY RATING: UL94 V-0
  • Pb-Free Packages are Available
  • AEC-Q101 Qualified and PPAP Capable
  • SZ Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements

Tools and Resources

Product services, tools and other useful resources related to MMBZ52 E-SERIES

Buy/Parametrics Table

Search

Close Search

Products:

22

Share

Product Groups:

Orderable Parts:

22

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

VZ Typ (V)

P Max (W)

Package Size (mm)

Reference Price

MMBZ5231ELT1G

Loading...

Active

CAD Model

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

260

REEL

3000

No

5.1

0.225

2.90 x 2.40 x 1.00

$0.0411

More Details

MMBZ5239ELT1G

Loading...

Active

CAD Model

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

260

REEL

3000

No

9.1

0.225

2.90 x 2.40 x 1.00

$0.0205

More Details

MMBZ5240ELT1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

260

REEL

3000

No

10

0.225

Price N/A

More Details

MMBZ5242ELT1G

Loading...

Active

CAD Model

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

260

REEL

3000

No

12

0.225

2.90 x 2.40 x 1.00

$0.0345

More Details

MMBZ5245ELT1G

Loading...

Active

CAD Model

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

260

REEL

3000

No

15

0.225

2.90 x 2.40 x 1.00

$0.0352

More Details

MMBZ5248ELT1G

Loading...

Active

CAD Model

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

260

REEL

3000

No

18

0.225

2.90 x 2.40 x 1.00

$0.0348

More Details

MMBZ5256ELT1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

260

REEL

3000

No

30

0.225

Price N/A

More Details

MMBZ5261ELT1G

Loading...

Active

CAD Model

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

260

REEL

3000

No

47

0.225

2.90 x 2.40 x 1.00

$0.0205

More Details

SZMMBZ5231ELT1G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

260

REEL

3000

No

5.1

0.225

Price N/A

More Details

SZMMBZ5239ELT1G

Loading...

Active

CAD Model

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

260

REEL

3000

No

9.1

0.225

2.90 x 2.40 x 1.00

$0.0355

More Details

SZMMBZ5240ELT1G

Loading...

Active

CAD Model

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

260

REEL

3000

No

10

0.225

2.90 x 2.40 x 1.00

$0.0728

More Details

SZMMBZ5242ELT1G

Loading...

Active

CAD Model

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

260

REEL

3000

No

12

0.225

2.90 x 2.40 x 1.00

$0.0763

More Details

SZMMBZ5245ELT1G

Loading...

Active

CAD Model

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

260

REEL

3000

No

15

0.225

2.90 x 2.40 x 1.00

$0.0801

More Details

SZMMBZ5248ELT1G

Loading...

Active

CAD Model

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

260

REEL

3000

No

18

0.225

2.90 x 2.40 x 1.00

$0.0763

More Details

SZMMBZ5250ELT1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

260

REEL

3000

No

20

0.225

Price N/A

More Details

SZMMBZ5252ELT1G

Loading...

Active

CAD Model

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

260

REEL

3000

No

24

0.225

2.90 x 2.40 x 1.00

$0.0461

More Details

SZMMBZ5256ELT1G

Loading...

Active

CAD Model

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

260

REEL

3000

No

30

0.225

2.90 x 2.40 x 1.00

$0.086

More Details

SZMMBZ5257BLT1G

Loading...

Active

CAD Model

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

260

REEL

3000

No

33

0.225

2.90 x 2.40 x 1.00

$0.0248

More Details

SZMMBZ5257ELT1G

Loading...

Active

CAD Model

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

260

REEL

3000

No

33

0.225

2.90 x 2.40 x 1.00

$0.0355

More Details

SZMMBZ5258BLT1G

Loading...

Active

CAD Model

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

260

REEL

3000

No

36

0.225

2.90 x 2.40 x 1.00

$0.0355

More Details

SZMMBZ5261ELT1G

Loading...

Active

CAD Model

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

260

REEL

3000

No

47

0.225

2.90 x 2.40 x 1.00

$0.0819

More Details

SZMMBZ5263ELT1G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

260

REEL

3000

No

56

0.225

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.